IESNA:LM-63-2002
[TEST]P946445
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6209
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
680.2 742.9 811.2 883.6 946.4 998.9 1038.7 1062.1 1065.9 1054.4
1042.6 1041.7 1048.9 1064.6 1101.5 1193.4 1421.9 1764.7 2070.3 2305.1
2485.6 2656 2809.8 2954.4 3051.4 2911.5 2356.8 1648.6 1140 766.7
323.4 102.6 48.7 21.2 6.8 0 0
680.2 744.2 816.3 886.2 949.3 1001.9 1044.3 1067.6 1071 1060.8
1047.6 1047.2 1052.7 1068.8 1106.6 1178.6 1375.3 1709.6 2050.4 2293.6
2481.4 2670.4 2814.9 2956.5 3061.2 2970.9 2457.2 1754.6 1194.7 795.1
344.1 111.5 56.8 25 8.9 0 0
680.2 743.4 813.3 880.7 940.9 990.9 1029.4 1053.6 1056.1 1047.2
1037.5 1035.8 1041.7 1057.8 1093.8 1161.2 1321 1622.3 1961.4 2225
2419.9 2625.1 2819.6 2998 3148.9 3192.1 2846.3 2214.8 1494.3 970.5
449.2 177.2 99.6 55.1 25.4 8.5 0
680.2 738.3 803.1 867.5 921.8 968 1004.8 1023.9 1030.3 1026.5
1019.3 1018.4 1023.5 1031.1 1052.3 1095.1 1168 1335.8 1622.3 1951.2
2243.6 2515.3 2792.5 3053.5 3303.1 3498.1 3629.9 3640.5 3412.5 2707.3
1521.5 544.6 218.7 117 53.8 12.3 0
680.2 729.8 787 845.9 897.2 940.9 975.6 998.9 1009.5 1012
1011.6 1014.2 1021.4 1028.2 1041.7 1072.7 1126.9 1208.7 1361.7 1620.2
1958 2318.6 2681.4 3059 3370.5 3664.7 3953.3 4275.8 4527.1 4342.3
3435.4 1892.3 744.6 333.1 140.7 14.4 0
680.2 725.1 775.6 826.4 873 915.8 950.6 977.7 992.6 1003.1
1010.8 1023.1 1041.7 1056.5 1070.5 1092.6 1139.6 1215.1 1330.3 1471.5
1679.5 1952.1 2262.3 2595.4 2939.1 3320.1 3745.6 4245.3 4933.5 5342.5
4887.8 3674 1998.2 712.8 177.2 10.2 0
680.2 722.6 772.2 823.5 868.8 911.6 948.5 975.2 991.3 1001.5
1012 1024.3 1042.1 1057.8 1074.3 1098.9 1144.7 1218.9 1335 1484.6
1684.2 1951.2 2254.2 2580.6 2931 3316.3 3751.1 4277.1 4932.7 5317.9
4821.2 3603.6 1988.5 727.3 175 11.4 0
680.2 714.1 754.8 799.3 842.1 883.6 920.9 952.3 974.8 992.1
1010.4 1032.4 1056.5 1076.9 1096.8 1125.2 1171 1241.8 1346.9 1490.1
1672.3 1895.3 2162.7 2470.8 2819.2 3211.2 3639.2 4101.6 4669.5 5103.5
4510.1 2816.6 1277.8 434.8 103.4 8.9 0
680.2 708.6 739.1 774.3 812.4 851 889.1 922.6 953.1 979.8
1007.8 1034.5 1059.9 1082.4 1107.8 1144.7 1197.7 1279.5 1402.4 1570.2
1792.3 2057.2 2364.4 2700.1 3041.7 3401 3770.2 4162.2 4552.1 4683.5
4161.4 2789.1 1199.8 359.8 144.9 40.3 0
680.2 698.9 720.9 746.3 778.1 812.9 846.8 881.9 914.2 946.8
979.8 1009.9 1035.4 1062.5 1091.3 1125.6 1179 1264.6 1396.9 1589.7
1840.6 2130.1 2439.9 2753.9 3066.7 3380.7 3704.1 4013.9 4155 3885.9
3059.9 1535 414.5 157.2 85.6 23.7 0
680.2 688.7 699.7 717.5 741.2 767.1 798 828.1 860.8 891.3
926.9 961.2 995.1 1030.7 1067.6 1111.6 1172.2 1266.3 1407.9 1619.4
1897 2226.3 2544.1 2817.9 3054.8 3279 3461.2 3504.5 3284.1 2683.1
1674 612 122.9 37.7 13.1 4.7 0
680.2 683.6 688.3 701.8 721.3 742.9 768.8 795.5 824.3 855.2
888.3 922.2 959.5 997.6 1040 1090.9 1157.4 1255.3 1392.6 1580.8
1833 2125.4 2393.7 2560.6 2637.3 2651.3 2594.5 2414.8 2085.6 1599
941.3 320.4 72.9 20.8 5.9 2.5 0
680.2 676.8 677.2 684.4 697.6 713.7 733.2 754 774.7 794.2
815.8 835.7 859.1 881.5 906.1 935.8 979.4 1048.1 1156.6 1314.6
1517.7 1723.6 1865.6 1885.5 1771.9 1560.9 1259.1 884.1 503.9 230.6
98.7 37.3 14 5.5 2.5 0.4 0
680.2 665 656.1 651 646.7 639.1 626 605.2 577.6 545
507.7 468.3 428.9 393.7 366.6 346.7 332.3 326.8 355.1 420.8
493.7 553.5 550.1 453.5 317.9 211.9 146.6 102.1 68.2 42.4
26.7 17 8.5 3.4 0.8 0 0
680.2 653.9 633.6 608.2 571.7 526.4 473 413.2 349.6 287.3
242 218.3 213.2 215.3 222.5 228.9 233.9 234.4 228.9 217.4
204.7 192 178.4 163.6 144.1 119.9 93.7 67.4 50.4 36.9
23.7 14 5.5 2.1 0.8 0 0
680.2 644.2 607.7 559 492 418.7 342 274.2 235.2 222.1
215.3 209.4 204.7 200 197.5 195.8 193.7 189 178.8 164
149.2 134.3 119.9 103.4 86.9 72.5 61.9 52.6 41.5 28.4
14.4 7.2 3.4 1.3 0 0 0
680.2 634.4 583.2 505.2 418.7 331 261.9 235.6 228 221.7
215.3 208.9 202.6 196.2 186.9 176.3 164 149.6 133.9 118.7
104.3 91.5 81.4 73.3 65.7 58.5 50.9 40.3 27.5 18.6
12.3 6.8 3 1.3 0 0 0
680.2 628.5 558.6 467.5 364.9 278.4 243.3 236.1 229.3 222.1
216.1 208.9 201.3 192 180.1 165.3 149.2 132.7 115.3 98.3
84.3 75.4 69.1 63.1 56.8 50.4 43.2 34.3 27.1 21.6
15.7 10.2 3.4 0.4 0 0 0
680.2 620 534.8 426.8 320.8 258.1 244.1 237.3 230.6 223.3
217 210.2 202.2 191.1 176.3 160.6 141.6 122.5 101.7 86.9
77.1 71.2 66.5 61.5 55.9 49.2 40.7 33.5 28 22
16.1 10.2 3 0 0 0 0
680.2 619.2 527.2 411.1 303.9 255.6 246.7 239.5 232.2 225.5
218.7 211.1 203 191.1 176.7 157.7 136 114.4 96.6 83.1
74.6 69.1 64 58.5 52.1 44.1 35.2 29.2 23.7 18.2
12.3 6.8 1.7 0 0 0 0
680.2 619.2 521.7 402.6 296.7 255.6 248.4 241.1 233.1 225.5
218.7 211.5 203.4 192.8 179.3 160.6 137.7 114.9 95.4 80.9
72.5 67.4 62.3 56.4 49.2 39 30.1 25 20.3 15.3
9.7 3.8 0.4 0 0 0 0
680.2 621.3 524.2 403.9 296.7 255.6 248.4 241.1 233.5 226.3
219.1 211.9 204.3 194.1 180.5 159.8 136.9 113.2 93.7 79.7
72 67 61.5 55.9 48.3 36.4 28.4 23.7 18.6 13.6
8.5 3 0 0 0 0 0
